IESNA:LM-63-2002
[TEST]P1363337
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-940-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 90CRI 4000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12493.0
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2387.3 2688.3 2880.8 2873.8 2656.8 2460.8 2436.3 2548.3 2723.3 2975.4 3185.4 3423.4 3643.9 3889.0 4088.5 4242.5 4421.0 4578.5 
4659.1 4708.1 4746.6 4634.6 4235.5 3013.9 1253.1 815.6 728.1 647.6 553.1 385.0 227.5 164.5 52.5 28.0 14.0 0.0 0.0 
2387.3 2649.8 2870.3 2866.8 2635.8 2460.8 2418.8 2527.3 2723.3 2943.9 3195.9 3412.9 3643.9 3892.5 4095.5 4253.0 4421.0 4589.0 
4680.1 4732.6 4781.6 4669.6 4260.0 3164.4 1361.7 826.1 742.1 665.1 560.1 406.0 238.0 175.0 59.5 28.0 14.0 0.0 0.0 
2387.3 2649.8 2866.8 2880.8 2684.8 2485.3 2425.8 2509.8 2677.8 2915.8 3164.4 3384.9 3608.9 3822.5 4078.0 4218.0 4421.0 4606.5 
4743.1 4816.6 4876.1 4848.1 4508.5 3605.4 1788.7 868.1 763.1 703.6 630.1 532.1 304.5 220.5 136.5 84.0 35.0 3.5 0.0 
2387.3 2632.3 2838.8 2915.8 2761.8 2555.3 2457.3 2495.8 2621.8 2828.3 3055.9 3276.4 3486.4 3692.9 3938.0 4155.0 4326.5 4533.0 
4711.6 4855.1 4949.6 5082.6 4981.1 4354.5 3108.4 1333.7 829.6 710.6 637.1 560.1 381.5 297.5 199.5 105.0 42.0 3.5 0.0 
2387.3 2614.8 2810.8 2940.4 2873.8 2695.3 2555.3 2509.8 2576.3 2716.3 2898.3 3094.4 3300.9 3503.9 3689.4 3924.0 4155.0 4375.5 
4592.5 4806.1 4995.1 5121.1 5271.6 5086.1 4400.0 2793.3 1029.1 574.1 451.6 360.5 280.0 178.5 129.5 80.5 31.5 3.5 0.0 
2387.3 2583.3 2765.3 2922.8 2989.4 2901.8 2758.3 2642.8 2600.8 2663.8 2782.8 2929.8 3122.4 3300.9 3486.4 3664.9 3861.0 4141.0 
4365.0 4536.5 4680.1 4897.1 5149.1 5509.7 5558.7 4876.1 3290.4 1211.1 476.1 308.0 217.0 147.0 94.5 59.5 28.0 7.0 0.0 
2387.3 2544.8 2716.3 2880.8 3006.9 3062.9 3027.9 2919.3 2831.8 2793.3 2824.8 2912.3 3041.9 3206.4 3377.9 3559.9 3745.4 3973.0 
4214.5 4442.0 4666.1 4900.6 5219.1 5730.2 6433.8 6703.3 5793.2 3892.5 1960.2 714.1 322.0 199.5 122.5 70.0 35.0 14.0 0.0 
2387.3 2502.8 2635.8 2782.8 2912.3 3031.4 3122.4 3199.4 3248.4 3300.9 3321.9 3363.9 3433.9 3538.9 3703.4 3906.5 4158.5 4442.0 
4718.6 5047.6 5383.6 5747.7 6220.2 6741.8 7599.4 8814.1 9223.6 8621.5 7483.9 5446.6 3349.9 1750.2 591.6 245.0 87.5 
24.5 0.0 
2387.3 2467.8 2562.3 2667.3 2765.3 2863.3 2954.4 3062.9 3192.4 3370.9 3573.9 3808.5 4043.0 4333.5 4673.1 5082.6 5523.7 
6017.2 6559.8 7077.8 7595.9 8121.0 8695.0 9363.6 10123.2 11194.3 12065.9 12972.5 13308.6 12370.5 10644.8 7392.9 
3734.9 1197.1 126.0 31.5 0.0 
2387.3 2450.3 2537.8 2625.3 2716.3 2803.8 2873.8 2975.4 3097.9 3255.4 3458.4 3685.9 3931.0 4249.5 4624.1 5114.1 5621.7 6237.7 
6832.8 7455.9 8040.5 8635.5 9227.1 9874.7 10609.8 11463.9 12048.4 13161.6 13889.7 13336.6 11551.4 7431.4 3524.9 
766.6 115.5 31.5 0.0 
2387.3 2422.3 2474.8 2530.8 2583.3 2628.8 2670.8 2726.8 2810.8 2926.3 3069.9 3237.9 3426.9 3682.4 4022.0 4463.0 4953.1 5558.7 
6209.7 6878.3 7487.4 8051.0 8590.0 9136.1 9755.7 10095.2 9902.7 10427.7 11099.8 11057.8 9839.7 5555.2 1697.7 269.5 
77.0 35.0 0.0 
2387.3 2390.8 2415.3 2453.8 2474.8 2492.3 2502.8 2527.3 2569.3 2639.3 2733.8 2852.8 2982.4 3164.4 3409.4 3727.9 4085.0 4540.0 
5065.1 5597.2 6097.7 6545.8 6972.8 7403.4 7756.9 7781.4 7364.9 7459.4 7515.4 7025.3 6195.7 3745.4 1158.6 161.0 
56.0 31.5 0.0 
2387.3 2362.8 2359.3 2362.8 2366.3 2348.8 2327.8 2303.3 2306.8 2320.8 2355.8 2394.3 2439.8 2513.3 2607.8 2737.3 2891.3 3055.9 3293.9 
3545.9 3798.0 4032.5 4260.0 4470.0 4599.5 4466.5 4004.5 3633.4 2859.8 1771.2 1057.1 556.6 196.0 70.0 38.5 28.0 0.0 
2387.3 2320.8 2264.8 2208.8 2135.3 2051.2 1946.2 1837.7 1725.7 1582.2 1435.2 1253.1 1036.1 840.1 689.6 595.1 549.6 514.6 493.6 
472.6 458.6 451.6 441.1 413.0 371.0 308.0 245.0 189.0 150.5 122.5 94.5 73.5 56.0 42.0 28.0 21.0 0.0 
2387.3 2271.8 2156.3 2030.2 1886.7 1708.2 1501.7 1246.1 966.1 724.6 560.1 483.1 444.6 413.0 392.0 378.0 367.5 353.5 339.5 322.0 
301.0 283.5 262.5 241.5 217.0 192.5 161.0 136.5 112.0 94.5 73.5 56.0 38.5 31.5 21.0 14.0 0.0 
2387.3 2236.8 2061.7 1858.7 1631.2 1344.2 1018.6 707.1 549.6 483.1 444.6 409.5 378.0 353.5 336.0 318.5 304.5 287.0 269.5 259.0 248.5 
238.0 227.5 206.5 182.0 161.0 143.5 126.0 105.0 80.5 56.0 38.5 28.0 21.0 14.0 10.5 0.0 
2387.3 2187.8 1949.7 1690.7 1372.2 973.1 658.1 525.1 479.6 437.6 395.5 360.5 332.5 311.5 294.0 283.5 266.0 252.0 234.5 220.5 206.5 196.0 
182.0 171.5 157.5 143.5 126.0 101.5 80.5 56.0 42.0 31.5 24.5 14.0 10.5 7.0 0.0 
2387.3 2145.8 1858.7 1522.7 1120.1 721.1 535.6 479.6 444.6 406.0 364.0 329.0 304.5 283.5 269.5 252.0 238.0 220.5 206.5 196.0 182.0 175.0 
164.5 154.0 143.5 129.5 108.5 87.5 70.0 56.0 42.0 28.0 17.5 10.5 7.0 7.0 0.0 
2387.3 2128.3 1788.7 1393.2 927.6 595.1 500.6 462.1 427.1 385.0 346.5 318.5 294.0 273.0 255.5 241.5 224.0 210.0 192.5 178.5 168.0 157.5 147.0 
136.5 126.0 112.0 94.5 77.0 66.5 52.5 38.5 24.5 10.5 7.0 3.5 3.5 0.0 
2387.3 2096.7 1739.7 1319.7 826.1 542.6 486.6 451.6 413.0 378.0 343.0 315.0 294.0 276.5 259.0 241.5 224.0 206.5 189.0 175.0 161.0 147.0 136.5 
126.0 112.0 94.5 77.0 63.0 52.5 42.0 28.0 17.5 7.0 3.5 3.5 0.0 0.0 
2387.3 2089.7 1718.7 1249.6 766.6 535.6 483.1 448.1 413.0 381.5 346.5 322.0 304.5 287.0 262.5 245.0 231.0 213.5 192.5 175.0 161.0 147.0 133.0 
119.0 101.5 80.5 63.0 52.5 42.0 31.5 21.0 14.0 7.0 3.5 0.0 0.0 0.0 
2387.3 2082.7 1708.2 1253.1 752.6 532.1 483.1 448.1 413.0 381.5 346.5 322.0 304.5 287.0 266.0 245.0 231.0 213.5 196.0 175.0 161.0 147.0 133.0 
119.0 101.5 80.5 59.5 52.5 42.0 28.0 21.0 10.5 3.5 3.5 0.0 0.0 0.0 
